Active
Very low power network processor module for Bluetooth® low energy v4.2
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | BLE MODULE WITH QFBLUENRG-MS |
The BlueNRG-M0 is an easy to use Bluetooth® LE master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth LE sensor and hub device.The entire Bluetooth LE stack and protocols are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.01 | 5% |
| 10-24 | $9.57 | 17% |
| 25-99 | $9.07 | 21% |
| 100-249 | $8.31 | 28% |
| 250-499 | $7.78 | 33% |
| 500 | $7.35 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | BLE MODULE WITH QFBLUENRG-MS |
The BlueNRG-M0 is an easy to use Bluetooth® LE master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth LE sensor and hub device.The entire Bluetooth LE stack and protocols are...
Read More
|