Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Bluetooth Low Energy Network Processor supporting Bluetooth 4.2 core specification
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P |
The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device.The Bluetooth Low Energy stack runs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.90 | 2% |
| 10-24 | $3.01 | 21% |
| 25-99 | $2.76 | 28% |
| 100-249 | $2.49 | 35% |
| 250-499 | $2.37 | 38% |
| 500 | $2.35 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P |
The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device.The Bluetooth Low Energy stack runs...
Read More
|