Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

BTA10-600GPRG

10A Triac for Light Dimmer

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

The BTA10-600GP uses high performance, glass passivated chips.


The insulated TO-220AB package, the high surge current and low holding current make this product well adapted to CFL and LED dimmer applications.

Key features
  • Low IH:
    • 13 mA max
  • High surge current:
    • ITSM= 120 A
  • IGTspecified in four quadrants
  • Insulating voltage:
    • 2500 V(RMS)(UL Recognized: E81734)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

The BTA10-600GP uses high performance, glass passivated chips.


The insulated TO-220AB package, the high surge current and low holding current make this product well adapted to CFL and LED dimmer applications.

Key features
  • Low IH:
    • 13 mA max
  • High surge current:
    • ITSM= 120 A
  • IGTspecified in four quadrants
  • Insulating voltage:
    • 2500 V(RMS)(UL Recognized: E81734)