🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

BTA12-800SWRG

BTA12-800SWRG

BTA12-800BRG

BTA12-800BRG

Active

BTA12-600BWRG

12A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant
In stock
Quantity $ per unit Savings
1-9$1.650%
10-24$1.2723%
25-99$0.8052%
100-499$0.7058%
500$0.5666%
Contact sales
$1.65
$1.65
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant