Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

BTA12-800BWRG

BTA12-800BWRG

BTA12-600TWRG

BTA12-600TWRG

Active

BTA12-600SWRG

12A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant
In stock
Quantity $ per unit Savings
1-9$1.450%
10-99$0.7548%
100-249$0.6754%
250-499$0.6754%
500$0.5463%
Contact sales
$1.45
$1.45
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant