Active
25A standard and Snubberless™ Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.05 | 0% |
| 10-99 | $5.77 | 28% |
| 100-500 | $4.64 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.
|