Active
40A standard Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available in power packages, the BTA40, BTA41, and BTB41 are suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the BTA40, BTA41 and BTB41 can enable AC switching systems up to 9 kW. Refer to STMicroelectronics application note AN533 for thermal management...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $10.56 | 0% |
| 10-99 | $6.44 | 39% |
| 100-499 | $5.59 | 47% |
| 500 | $5.33 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available in power packages, the BTA40, BTA41, and BTB41 are suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the BTA40, BTA41 and BTB41 can enable AC switching systems up to 9 kW. Refer to STMicroelectronics application note AN533 for thermal management...
Read More
|