Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
50 A - 1200 Vstandard SCR Thyristor in TOP3 Ins.
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in a high power package TOP3-I, the BTW69-1200 is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control and power converters.This device offers a superior performance in surge current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.24 | 2% |
| 10-99 | $4.19 | 41% |
| 100-500 | $3.50 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in a high power package TOP3-I, the BTW69-1200 is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control and power converters.This device offers a superior performance in surge current...
Read More
|