BU941ZPFI

Active

Automotive-grade high voltage ignition coil driver NPN power Darlington transistor

Quantity $ per Unit Savings
1 - 9$5.820%
10 - 24$5.2310%
25 - 99$4.9615%
100 - 500$4.2926%
Contact Sales
In stock
$5.82
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NameTO-3PF

The devices are bipolar Darlington transistors manufactured using Multi-Epitaxial Planar technology. They have been properly designed to be used in Automotive environment as electronic ignition power actuators.

Key features
  • Very rugged bipolar technology
  • High operating junction temperature
  • Built in clamping Zener
  • Fully insulated package (U.L. compliant) for easy mounting