$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

CAM-6GZ-073CLR

CAM-6GZ-073CLR

Active

CAM-6GZ-152CLR

VD16GZ evaluation camera module with 152 degree DFOV lens and clear filter

Core ProductVD16GZ
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-16GZ promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD16GZ 1.5-megapixel RGB-IR image sensor. These ready-to-use vision extensions integrate VD16GZ image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD16GZ image sensor, lens holder, lens, and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board
      hardware tool and free Linux software
      tools.
  • Promodules are also available in color RGB version (CAM-66GY) and monochrome version (CAM-56G3).
In stock
Quantity $ per unit Savings
1-2$24.662%
Contact sales
$24.66
$24.17
Core ProductVD16GZ
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-16GZ promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD16GZ 1.5-megapixel RGB-IR image sensor. These ready-to-use vision extensions integrate VD16GZ image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD16GZ image sensor, lens holder, lens, and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board
      hardware tool and free Linux software
      tools.
  • Promodules are also available in color RGB version (CAM-66GY) and monochrome version (CAM-56G3).