Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High speed digital input current limiter
| Input Voltage Min Volt | -30.0 |
| Input Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-48L |
The CLT01 series is an octal industrial digital input IC, which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for type 1, type 2, or type 3 inputs as per IEC 61131-2 with few external components.The CLT01 series includes a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.51 | 2% |
| 5-9 | $2.83 | 18% |
| 10-49 | $2.61 | 24% |
| 50-99 | $2.17 | 37% |
| 100-249 | $2.00 | 42% |
| 250-499 | $1.79 | 48% |
| 500 | $1.65 | 52% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | -30.0 |
| Input Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-48L |
The CLT01 series is an octal industrial digital input IC, which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for type 1, type 2, or type 3 inputs as per IEC 61131-2 with few external components.The CLT01 series includes a...
Read More
|