Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
NPN SILICON POWER TRANSISTORS
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The devices are manufactured in low voltage multi epitaxial planar technology. They are intended for general purpose linear and switching applications
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.75 | 2% |
| 10-99 | $0.83 | 52% |
| 100-499 | $0.74 | 57% |
| 500 | $0.58 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The devices are manufactured in low voltage multi epitaxial planar technology. They are intended for general purpose linear and switching applications
|