Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
ESD Protection for high speed interface
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1.6 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT666 |
The DSILC6-4xx is a monolithic application specific discrete dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet, display and camera serial interfaces (LVDS).The device is ideal for applications where both reduced printed circuit board space and power absorption...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.78 | 3% |
| 10-99 | $0.35 | 54% |
| 100-499 | $0.31 | 59% |
| 500 | $0.24 | 69% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1.6 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT666 |
The DSILC6-4xx is a monolithic application specific discrete dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet, display and camera serial interfaces (LVDS).The device is ideal for applications where both reduced printed circuit board space and power absorption...
Read More
|