$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Stepper Motor Driver
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219R is a bipolar monolithic integrated circuits intended to control and drive both winding of a bipolar stepper motor or bidirectionally control two DC motors.The L6219R with a few external components form a complete control and drive circuit for LS-TTL or microprocessor controlled stepper...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.64 | 2% |
| 10-24 | $2.74 | 23% |
| 25-99 | $2.47 | 31% |
| 100-249 | $2.24 | 37% |
| 250-499 | $2.15 | 40% |
| 500 | $1.95 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219R is a bipolar monolithic integrated circuits intended to control and drive both winding of a bipolar stepper motor or bidirectionally control two DC motors.The L6219R with a few external components form a complete control and drive circuit for LS-TTL or microprocessor controlled stepper...
Read More
|