Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

E-L6258EX

E-L6258EX

Active

E-L6258EXTR

PWM-controlled, high-current DMOS universal motor driver

Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258EX is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EX and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 40V
  • Output current up to 1.5A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258EX is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EX and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 40V
  • Output current up to 1.5A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control