Active
Monolithic bus driver with ISO9141 Interface
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9637 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.06 | 0% |
| 10-99 | $1.39 | 0% |
| 100-199 | $1.24 | 0% |
| 200-350 | $1.15 | 0% |
| 350 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9637 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.
|