Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

ECMF4-40A100N10

4 lines Common mode filter with ESD protection for High Speed Serial interface

ECCN USEAR99
ECCN EUNEC
Package Size2.2 x 1.35
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-10L

The ECMF2-40A100N6 and ECMF4-40A100N10 are highly integrated common mode filters designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB4, USB 3.2 Gen 2, USB 2.0, ethernet, MIPI, Display Port and other high speed serial...
Read More

Key features
  • 10.7 GHz differential bandwidth to comply with HDMI 2.1, HDMI 2.0, HDMI 1.4, USB4, USB 3.2 Gen2, USB 2.0, MIPI, Display port 2.0, etc.
  • High common mode attenuation on WLAN frequencies:
    • -15 dB at 2.4 GHz
    • -21 dB at 5.0 GHz
    • -17 dB at 6.0 GHz
  • Low serial resistance: 3.0 Ω
  • Very low PCB space consumption
  • Thin package: 0.5 mm max.
  • High reduction of parasitic elements through integration
  • Lead free and RoHS package
  • Exceeds IEC 61000-4-2 level 4 standard:
    • Contact discharge: ±9 kV (contact discharge, ECMF2-40A100N6) ±10 kV (contact discharge, ECMF4-40A100N10)
    • Air discharge: ±20 kV (air discharge, ECMF2-40A100N6) ±25 kV (air discharge, ECMF4-40A100N10)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size2.2 x 1.35
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-10L

The ECMF2-40A100N6 and ECMF4-40A100N10 are highly integrated common mode filters designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB4, USB 3.2 Gen 2, USB 2.0, ethernet, MIPI, Display Port and other high speed serial...
Read More

Key features
  • 10.7 GHz differential bandwidth to comply with HDMI 2.1, HDMI 2.0, HDMI 1.4, USB4, USB 3.2 Gen2, USB 2.0, MIPI, Display port 2.0, etc.
  • High common mode attenuation on WLAN frequencies:
    • -15 dB at 2.4 GHz
    • -21 dB at 5.0 GHz
    • -17 dB at 6.0 GHz
  • Low serial resistance: 3.0 Ω
  • Very low PCB space consumption
  • Thin package: 0.5 mm max.
  • High reduction of parasitic elements through integration
  • Lead free and RoHS package
  • Exceeds IEC 61000-4-2 level 4 standard:
    • Contact discharge: ±9 kV (contact discharge, ECMF2-40A100N6) ±10 kV (contact discharge, ECMF4-40A100N10)
    • Air discharge: ±20 kV (air discharge, ECMF2-40A100N6) ±25 kV (air discharge, ECMF4-40A100N10)