Active
Free
5 V low clamping single line bidirectional ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESD051-1BF4 is a bidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.
The device is ideal for applications where board space saving is required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.19 | 0% |
| 10-99 | $0.12 | 37% |
| 100-499 | $0.07 | 64% |
| 500 | $0.05 | 73% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESD051-1BF4 is a bidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.
The device is ideal for applications where board space saving is required.
|