Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

ESDALC6V1P5

ESDALC6V1P5

Active

ESDALC6V1P6

QUAD LOW CAPACITANCE TRANSIL ARRAY FOR ESD PROTECTION

ECCN USEAR99
ECCN EUNEC
Package Size1.6 x 1.6 x 0.55
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT666

These devices are monolithic suppressors designed to protect components connected to data and transmission lines against ESD. They clamp the voltage just above the logic level supply for positive transients and to a diode drop below ground for negative transients.

Key features
  • 4 unidirectional Transil functions
  • Breakdown voltage VBR = 6.1 V min
  • Low leakage current < 100 nA
  • Low diode capacitance (7.5 pF at 3 V)
  • UL94, V0
  • RoHS package
  • Complies with the following standards
    • IEC 61000-4-2 (exceeds level 4)20 kV (air discharge)8 kV (contact discharge)
    • MIL STD 883E - Method 3015-7: class 325 kV HBM (human body model)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size1.6 x 1.6 x 0.55
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT666

These devices are monolithic suppressors designed to protect components connected to data and transmission lines against ESD. They clamp the voltage just above the logic level supply for positive transients and to a diode drop below ground for negative transients.

Key features
  • 4 unidirectional Transil functions
  • Breakdown voltage VBR = 6.1 V min
  • Low leakage current < 100 nA
  • Low diode capacitance (7.5 pF at 3 V)
  • UL94, V0
  • RoHS package
  • Complies with the following standards
    • IEC 61000-4-2 (exceeds level 4)20 kV (air discharge)8 kV (contact discharge)
    • MIL STD 883E - Method 3015-7: class 325 kV HBM (human body model)