Active
Free
Low clamping, low capacitance unidirectional single line ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESDZL5-1F4 is a unidirectional single line TVS diode designed to protect data lines or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.13 | 0% |
| 10-99 | $0.09 | 32% |
| 100-499 | $0.06 | 58% |
| 500 | $0.04 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESDZL5-1F4 is a unidirectional single line TVS diode designed to protect data lines or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
|