Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Ultra Low clamping single line bidirectional ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSPS BUMPLESS COATING |
The ESDZV5H-1BU2 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.
The device is ideal for applications where reduced line capacitance and board space saving are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.20 | 0% |
| 10-99 | $0.09 | 56% |
| 100-499 | $0.07 | 65% |
| 500 | $0.06 | 72% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSPS BUMPLESS COATING |
The ESDZV5H-1BU2 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.
The device is ideal for applications where reduced line capacitance and board space saving are required.
|