Active

EVAL-FDA903S-SA

EVAL-FDA903S evaluation board for FDA903S and FDA803S

Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903S
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903S is the evaluation board for the automotive digital class-D power amplifiers FDA803S and FDA903S in QFN32 (exposed pad down).

Key features
  • Digital input, class-D output
  • Single audio channel
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803S and FDA903S in QFN32 (exposed pad down)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)
Out of Stock
Quantity $ per unit Savings
1$187.820%
Contact sales
$187.82
Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903S
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903S is the evaluation board for the automotive digital class-D power amplifiers FDA803S and FDA903S in QFN32 (exposed pad down).

Key features
  • Digital input, class-D output
  • Single audio channel
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803S and FDA903S in QFN32 (exposed pad down)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)