Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
PM8805 PoE powered device interface, evaluation board
| Target Application | Power over Ethernet (PoE) |
| Core Product | PM8805 |
| Input Voltage Min Volt | 35.0 |
| Input Voltage Max Volt | 57.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVLPOE007V1 is an evaluation tool dedicated to the use of the PM8805 device.The evaluation board is designed to allow the testing of the PM8805 features and to verify the behavior of the component. See PM8805 datasheet for device description (see www.st.com).The board can be used as a...
Read More
|
| Target Application | Power over Ethernet (PoE) |
| Core Product | PM8805 |
| Input Voltage Min Volt | 35.0 |
| Input Voltage Max Volt | 57.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVLPOE007V1 is an evaluation tool dedicated to the use of the PM8805 device.The evaluation board is designed to allow the testing of the PM8805 features and to verify the behavior of the component. See PM8805 datasheet for device description (see www.st.com).The board can be used as a...
Read More
|