🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

EVLPWD5T60

Evaluation board for the PWD5T60 compact high-voltage 3-phase power stage with integrated gate driver

Target ApplicationBrushed DC Motor
Core ProductTS3021ILT, PWD5T60, STTH1L06A, TSV912IQ2T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVLPWD5T60 evaluation board is a 3-phase power board that allows to evaluate all of the PWD5T60 features.The board is designed to support a three-shunt or a single-shunt current sensing topology.A strip connector allows easy interfacing with an MCU control board. The 34-pin ST morpho allows to...
Read More

Key features
  • High-voltage rail up to 400 VDC (limited by on-board bulk capacitor)
  • Output current up to 1.2 Apeak (adjustable
    overcurrent protection threshold)
  • Output power up to 120 W
  • Driver DC input voltage range: 9 V to 20 V
  • Power system-in-package integrating gate drivers and high-voltage power MOSFETs:
    • RDS(ON) = 1.38 Ω
    • BVDSS = 500 V
  • Selectable single or three-shunt current sensing topology
  • Sensored or sensorless FOC or 6-step algorithm
  • Hall effect sensor connector
  • Smart shutdown overcurrent protection
  • Bus voltage sensing
  • Connector for interfacing with MCU
  • RoHS compliant
In stock
Quantity $ per unit Savings
1-2$67.300%
Contact sales
$67.30
$67.30
Target ApplicationBrushed DC Motor
Core ProductTS3021ILT, PWD5T60, STTH1L06A, TSV912IQ2T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVLPWD5T60 evaluation board is a 3-phase power board that allows to evaluate all of the PWD5T60 features.The board is designed to support a three-shunt or a single-shunt current sensing topology.A strip connector allows easy interfacing with an MCU control board. The 34-pin ST morpho allows to...
Read More

Key features
  • High-voltage rail up to 400 VDC (limited by on-board bulk capacitor)
  • Output current up to 1.2 Apeak (adjustable
    overcurrent protection threshold)
  • Output power up to 120 W
  • Driver DC input voltage range: 9 V to 20 V
  • Power system-in-package integrating gate drivers and high-voltage power MOSFETs:
    • RDS(ON) = 1.38 Ω
    • BVDSS = 500 V
  • Selectable single or three-shunt current sensing topology
  • Sensored or sensorless FOC or 6-step algorithm
  • Hall effect sensor connector
  • Smart shutdown overcurrent protection
  • Bus voltage sensing
  • Connector for interfacing with MCU
  • RoHS compliant