Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

EVSPIN32G02Q1S1

3-phase inverter based on STSPIN32G0251Q

Target Application3-phase 6-STEP Control
Core ProductTSV991ILT, VIPer013, STD17NF25, TS3021ILT, TS3704IPT, STSPIN32G0251
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVSPIN32G02Q1S1 board is a 3-phase complete inverter based on the STSPIN32G0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®-M0+ STM32 MCU. The power stage features STD17NF25 MOSFETs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV...
Read More

Key features
  • Input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC)
  • Suitable for application up to 300 W
  • STD17NF25 MOSFETs power stage featuring:VR
  • Overcurrent threshold set to 4 Apeak
  • Dual footprint for IGBT/MOSFET package:DPAK or PowerFlat 8x8 HV
  • Single-shunt current sensing, suitable for:Sensored or sensorless 6-step algorithm Sensored or sensorless single-shunt vector (FOC) algorithm
  • Smart shutdown overcurrent protection
  • Digital Hall sensors and encoder input
  • Bus voltage sensing
  • 12 V VCC and 3.3 V VDD supplies
  • External connection through STLINK-V3SET
  • Easy user interface with buttons and trimmer
  • RoHS compliant
In stock
Quantity $ per unit Savings
1-2$103.392%
Contact sales
$103.39
$101.32
Target Application3-phase 6-STEP Control
Core ProductTSV991ILT, VIPer013, STD17NF25, TS3021ILT, TS3704IPT, STSPIN32G0251
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVSPIN32G02Q1S1 board is a 3-phase complete inverter based on the STSPIN32G0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®-M0+ STM32 MCU. The power stage features STD17NF25 MOSFETs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV...
Read More

Key features
  • Input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC)
  • Suitable for application up to 300 W
  • STD17NF25 MOSFETs power stage featuring:VR
  • Overcurrent threshold set to 4 Apeak
  • Dual footprint for IGBT/MOSFET package:DPAK or PowerFlat 8x8 HV
  • Single-shunt current sensing, suitable for:Sensored or sensorless 6-step algorithm Sensored or sensorless single-shunt vector (FOC) algorithm
  • Smart shutdown overcurrent protection
  • Digital Hall sensors and encoder input
  • Bus voltage sensing
  • 12 V VCC and 3.3 V VDD supplies
  • External connection through STLINK-V3SET
  • Easy user interface with buttons and trimmer
  • RoHS compliant