📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage
Supply Voltage Min Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP |
The FDA802 is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802 integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared to the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $14.78 | 0% |
10-24 | $14.03 | 5% |
25-99 | $13.68 | 7% |
100-249 | $12.72 | 14% |
250-499 | $12.37 | 16% |
500 | $11.93 | 19% |
500 + |
Contact sales |
Supply Voltage Min Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP |
The FDA802 is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802 integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared to the...
Read More
|