JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
2 channels class-D digital input automotive power amplifier with I2C diagnostics and low voltage operation for car radio applications
The FDA802S is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802S integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the... Read More
The FDA802S is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802S integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.
The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). Thanks to the high-voltage MOSFET output stages it can operate both under standard car battery (6-18 V) and under boosted power supply (up to 25 V) to reach the highest possible power with integrated solution. The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.
FDA802S is fully configurable through I2C bus interface and integrates a complete diagnostics array specially intended for automotive applications. Thanks to the solutions implemented to solve the EMI problems, the device is intended to be used in the standard single DIN car-radio box together with the tuner. Moreover the FDA802S is able to work with power supply as low as 5.5 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.
Please enter your email address and get notified when the product is back in stock.