🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
2 channels class-D digital input automotive power amplifier with I2C diagnostics and low voltage operation for car radio applications
Supply Voltage Min Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP |
The FDA802SB is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802SB integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $11.56 | 0% |
10-24 | $10.63 | 0% |
25-99 | $10.19 | 0% |
100-249 | $8.99 | 0% |
250-499 | $8.55 | 0% |
500 | $7.99 | 0% |
500 + |
Contact sales |
Supply Voltage Min Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP |
The FDA802SB is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802SB integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the...
Read More
|