FDA803Q-V0Y

FDA803Q-V0Y

Active

FDA803Q-V0T

1 Channel class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics

Supply Voltage Min Volt3.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 48 7x7x1.0 mm

The FDA803Q is a single bridge class D amplifier, designed in the most advanced BCD technology, intended for any automotive audio application (car radio, telematics and e-call, noise and tone generators, etc).The FDA803Q integrates a high performance D/A converter together with powerful MOSFET...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 108 dB D/A conversion
  • I2S and TDM digital input (4/8/16CH TDM)
  • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Full I2C bus driving (3.3/1.8 V)
  • CISPR 25 - Class V (Fourth edition)
  • Very low quiescent current
  • Output lowpass filter included in the feedback allowing outstanding audio performances
  • Wide operating supply range from 3.3 to 18 V, suitable for car radio, telematics and e-call
  • MOSFET power outputs allowing high output power capability
    • 1 x 25 W /4 Ω @ 14.4 V, 1 kHz THD = 1%
    • 1 x 31 W /4 Ω @ 14.4 V, 1 kHz THD = 10%
  • 2 Ω loads driving
  • Amplitude limiter function (configurable through I2C)
  • I2C bus diagnostics:
    • Short to VCC/GND
    • Short load and open load detection (also in play mode)
    • Four thermal warnings
  • DC offset detector (also in play) and 'hot spot' detection
  • Clipping detector
  • Integrated thermal protection
  • Legacy mode ('no I2C' mode), 4 configurable settings
  • Short circuit and ESD integrated protections
  • Package: VFQFPN48 exposed pad down
Out of Stock
Quantity $ per unit Savings
1-500$6.700%
Contact sales
$6.70
Supply Voltage Min Volt3.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 48 7x7x1.0 mm

The FDA803Q is a single bridge class D amplifier, designed in the most advanced BCD technology, intended for any automotive audio application (car radio, telematics and e-call, noise and tone generators, etc).The FDA803Q integrates a high performance D/A converter together with powerful MOSFET...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 108 dB D/A conversion
  • I2S and TDM digital input (4/8/16CH TDM)
  • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Full I2C bus driving (3.3/1.8 V)
  • CISPR 25 - Class V (Fourth edition)
  • Very low quiescent current
  • Output lowpass filter included in the feedback allowing outstanding audio performances
  • Wide operating supply range from 3.3 to 18 V, suitable for car radio, telematics and e-call
  • MOSFET power outputs allowing high output power capability
    • 1 x 25 W /4 Ω @ 14.4 V, 1 kHz THD = 1%
    • 1 x 31 W /4 Ω @ 14.4 V, 1 kHz THD = 10%
  • 2 Ω loads driving
  • Amplitude limiter function (configurable through I2C)
  • I2C bus diagnostics:
    • Short to VCC/GND
    • Short load and open load detection (also in play mode)
    • Four thermal warnings
  • DC offset detector (also in play) and 'hot spot' detection
  • Clipping detector
  • Integrated thermal protection
  • Legacy mode ('no I2C' mode), 4 configurable settings
  • Short circuit and ESD integrated protections
  • Package: VFQFPN48 exposed pad down