Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
1 x 10 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
| Supply Voltage Min Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The FDA803S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA803S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More
|
| Supply Voltage Min Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The FDA803S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA803S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More
|