Active
100 V, 40 A Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
This single rectifier is based on a proprietary technology, enabling to achieve the best in class VF/IR for a given silicon surface.Packaged in TO-220AB, TO-220FPAB and D2PAK, the FERD40H100S is optimized for use in confined applications where both efficiency and thermal performance are key. With a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.85 | 0% |
| 10-99 | $0.64 | 25% |
| 100-499 | $0.61 | 29% |
| 500 | $0.59 | 31% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
This single rectifier is based on a proprietary technology, enabling to achieve the best in class VF/IR for a given silicon surface.Packaged in TO-220AB, TO-220FPAB and D2PAK, the FERD40H100S is optimized for use in confined applications where both efficiency and thermal performance are key. With a...
Read More
|