📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

FERD40M45CT

FERD40M45CT

FERD40M45CG-TR

Active

Free

45 V, 40 A dual Field-Effect Rectifier (FERD)

Quantity $ per Unit Savings
1 - 9$2.220%
10 - 99$1.9910%
100 - 499$1.6028%
500$1.3141%
Contact Sales
In stock
$2.21
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

This dual rectifier is based on a proprietary technology that achieves the best in class VF/IRfor a given silicon surface.


Packaged in TO-220AB, and D2PAK, this device is intended to be used in switch mode power supplies, or automotive applications

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation