Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

HSP061-2M6

HSP061-2M6

NRND

HSP061-2N4

2-line ESD protection for high speed lines

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size1.0 x 0.8 x 0.52
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-4L

The HSP061-2 is a 2-channel ESD array with a rail-to-rail architecture designed specifically for the protection of high speed differential lines.The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes it compatible with 5 Gbps.The HSP061-2M6 is...
Read More

Key features
  • Flow-through routing to keep signal integrity
  • Ultralarge bandwidth: 6 GHz
  • Ultralow capacitance: 0.6 pF
  • Low leakage current: 100 nA at 25 °C
  • Extended operating junction temperature range: -40 °C to 150 °C
  • RoHS compliant
In stock
Quantity $ per unit Savings
1-9$0.5853%
10-99$0.372%
100-499$0.3020%
500$0.2633%
Contact sales
$0.58
$0.38
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size1.0 x 0.8 x 0.52
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-4L

The HSP061-2 is a 2-channel ESD array with a rail-to-rail architecture designed specifically for the protection of high speed differential lines.The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes it compatible with 5 Gbps.The HSP061-2M6 is...
Read More

Key features
  • Flow-through routing to keep signal integrity
  • Ultralarge bandwidth: 6 GHz
  • Ultralow capacitance: 0.6 pF
  • Low leakage current: 100 nA at 25 °C
  • Extended operating junction temperature range: -40 °C to 150 °C
  • RoHS compliant