$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with Qvar detection in a water-resistant package
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.8 x 2.8 x 1.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD |
The ILPS28QSW is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa.The device comprises a sensing element and an IC interface that communicates over the I²C or MIPI I3CSM interface from...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $9.07 | 2% |
| 5-9 | $8.19 | 8% |
| 10-24 | $7.86 | 12% |
| 25-49 | $7.42 | 17% |
| 50-99 | $6.90 | 22% |
| 100-250 | $6.41 | 28% |
| 250 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.8 x 2.8 x 1.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD |
The ILPS28QSW is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa.The device comprises a sensing element and an IC interface that communicates over the I²C or MIPI I3CSM interface from...
Read More
|