Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
High efficiency, high-side switch with extended diagnostics and smart driving for capacitive loads
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS1025H/HQ and IPS1025H-32/HQ-32 are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A (IPS1025H/HQ) or 5.6 A...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.75 | 2% |
| 10-24 | $3.83 | 18% |
| 25-99 | $3.60 | 23% |
| 100-249 | $3.35 | 28% |
| 250-500 | $3.31 | 29% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS1025H/HQ and IPS1025H-32/HQ-32 are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A (IPS1025H/HQ) or 5.6 A...
Read More
|