Active
Single high-side switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.47 | 2% |
| 10-24 | $2.58 | 24% |
| 25-99 | $2.36 | 31% |
| 100-249 | $2.12 | 38% |
| 250-499 | $2.00 | 41% |
| 500 | $1.95 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make...
Read More
|