Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
High efficiency, high-side switch with extended diagnostics and smart driving for capacitive loads
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS2050H/HQ and IPS2050H-32/HQ-32 are dual high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 50 mΩ up to TJ = 125 °C) makes the IC suitable for applications with up to 2.4 A (IPS2050H/HQ) or 5.6 A...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.63 | 2% |
| 10-24 | $4.41 | 20% |
| 25-99 | $4.23 | 23% |
| 100-249 | $3.84 | 30% |
| 250-499 | $3.67 | 34% |
| 500 | $3.61 | 35% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS2050H/HQ and IPS2050H-32/HQ-32 are dual high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 50 mΩ up to TJ = 125 °C) makes the IC suitable for applications with up to 2.4 A (IPS2050H/HQ) or 5.6 A...
Read More
|