Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ISO808AQTR

ISO808AQTR

ISO808A

ISO808A

Active

ISO808ATR

Galvanic isolated octal high-side power solid state relay with SPI interface for high inductive loads

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The ISO808A, ISO808A-1 (PowerSO-36) and ISO808AQ, ISO808AQ-1 (TFQFPN32) are galvanic isolated 8-channel drivers featuring a low supply current. Each driver contains 2 independent galvanic isolated voltage domains (VCC and VDD for the Process and Control Logic stages, respectively). The ICs are...
Read More

Key features
  • VCC(AMR) =
    45 V
  • Wide process side op. range VCC = 9.2 to 36 V
  • RDS(on)  = 0.125 Ω per channel (TYP)
  • Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 54 V
  • Per channel process side op. current
    • ISO808A/ISO808AQ IOUT < 0.7 A
    • ISO808A-1/ISO808AQ-1 IOUT < 1 A
  • Low process and logic sides supply current
  • Under-voltage shut down with auto restart and hysteresis
  • Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
  • Logic side SPI interface
  • Common output enable/disable pin
  • Reset function for IC outputs disable
  • High common mode transient immunity
  • Short circuit protection on output channels
    • ISO808A/ISO808AQ ILIM(MIN) = 0.7 A
    • ISO808A-1/ISO808AQ-1 ILIM(MIN) = 1 A
  • Per-channel over-temperature protection with thermal independence of separate channels
  • Case over-temperature protection
  • Over-voltage protection (VCC
    clamping)
  • Loss of GND and VCC protections
  • Common fault open drain diagnostic
  • VCC Power Good open drain diagnostic
    for 24 V applications
  • Designed to meet IEC 61000-4-2, IEC 61000- 4-4, IEC 61000-4-5 and IEC 61000-4-8
  • UL1577 and UL508 certified
  • Safety limits according to IEC 60747-17 (former VDE 0884-11)
  • PowerSO-36 and TFQFPN32 Package
In stock
Quantity $ per unit Savings
1-9$10.112%
10-24$7.8721%
25-99$7.3126%
100-249$6.7032%
250-500$6.3836%
Contact sales
$10.11
$9.91
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The ISO808A, ISO808A-1 (PowerSO-36) and ISO808AQ, ISO808AQ-1 (TFQFPN32) are galvanic isolated 8-channel drivers featuring a low supply current. Each driver contains 2 independent galvanic isolated voltage domains (VCC and VDD for the Process and Control Logic stages, respectively). The ICs are...
Read More

Key features
  • VCC(AMR) =
    45 V
  • Wide process side op. range VCC = 9.2 to 36 V
  • RDS(on)  = 0.125 Ω per channel (TYP)
  • Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 54 V
  • Per channel process side op. current
    • ISO808A/ISO808AQ IOUT < 0.7 A
    • ISO808A-1/ISO808AQ-1 IOUT < 1 A
  • Low process and logic sides supply current
  • Under-voltage shut down with auto restart and hysteresis
  • Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
  • Logic side SPI interface
  • Common output enable/disable pin
  • Reset function for IC outputs disable
  • High common mode transient immunity
  • Short circuit protection on output channels
    • ISO808A/ISO808AQ ILIM(MIN) = 0.7 A
    • ISO808A-1/ISO808AQ-1 ILIM(MIN) = 1 A
  • Per-channel over-temperature protection with thermal independence of separate channels
  • Case over-temperature protection
  • Over-voltage protection (VCC
    clamping)
  • Loss of GND and VCC protections
  • Common fault open drain diagnostic
  • VCC Power Good open drain diagnostic
    for 24 V applications
  • Designed to meet IEC 61000-4-2, IEC 61000- 4-4, IEC 61000-4-5 and IEC 61000-4-8
  • UL1577 and UL508 certified
  • Safety limits according to IEC 60747-17 (former VDE 0884-11)
  • PowerSO-36 and TFQFPN32 Package