Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

KF33BD-TR

KF33BD-TR

KF50BDT-TR

KF50BDT-TR

Active

KF80BDT-TR

Very low drop voltage regulators with inhibit

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The KF series are very low drop regulators available in SO-8 and DPAK packages and in a wide range of output voltages.The very low dropout voltage (0.4 V) and the very low quiescent current make them particularly suitable for low noise, low power applications and especially in battery powered...
Read More

Key features
  • Very low dropout voltage (0.4 V)
  • Very low quiescent current (typ. 50 μA in OFF mode, 500 μA in ON mode)
  • Output current up to 500 mA
  • Logic-controlled electronic shutdown
  • Output voltages of 2.5; 3.3; 5; 8 V
  • Internal current and thermal limit
  • Only 2.2 μF for stability
  • Available in ± 2 % accuracy at 25 °C
  • Supply voltage rejection: 70 db (typ.)
  • Temperature range: - 40 to 125 °C
In stock
Quantity $ per unit Savings
1-9$1.452%
10-24$1.0625%
25-99$0.9633%
100-249$0.8540%
250-499$0.8044%
500$0.7746%
Contact sales
$1.45
$1.42
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The KF series are very low drop regulators available in SO-8 and DPAK packages and in a wide range of output voltages.The very low dropout voltage (0.4 V) and the very low quiescent current make them particularly suitable for low noise, low power applications and especially in battery powered...
Read More

Key features
  • Very low dropout voltage (0.4 V)
  • Very low quiescent current (typ. 50 μA in OFF mode, 500 μA in ON mode)
  • Output current up to 500 mA
  • Logic-controlled electronic shutdown
  • Output voltages of 2.5; 3.3; 5; 8 V
  • Internal current and thermal limit
  • Only 2.2 μF for stability
  • Available in ± 2 % accuracy at 25 °C
  • Supply voltage rejection: 70 db (typ.)
  • Temperature range: - 40 to 125 °C