Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Stepper Motor Controllers
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The L297 Stepper Motor Controller IC generates four phase drive signals for two phase bipolar and four phase unipolar step motors in microcomputer-controlled applications. The motor can be driven in half step, normal and wawe drive modes and on-chip PWM chopper circuits permit switch-mode control...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $18.30 | 2% |
| 10-24 | $14.52 | 19% |
| 25-99 | $13.58 | 24% |
| 100-249 | $12.54 | 30% |
| 250-499 | $12.00 | 33% |
| 500 | $11.75 | 34% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The L297 Stepper Motor Controller IC generates four phase drive signals for two phase bipolar and four phase unipolar step motors in microcomputer-controlled applications. The motor can be driven in half step, normal and wawe drive modes and on-chip PWM chopper circuits permit switch-mode control...
Read More
|