📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

L2G2ISTR

Active

2-axis gyroscope for gaming and optical image stabilization (OIS)

Quantity $ per Unit Savings
1 - 9$4.4010%
10 - 24$3.961%
25 - 99$3.746%
100 - 249$3.2419%
250 - 499$3.1122%
500$2.5437%
Contact Sales
Out of stock
$4.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWFLGA 2.3X2.3X0.7 16L

The L2G2IS is a two-axis MEMS gyroscope for optical image stabilization applications.


It includes a sensing element and an IC interface capable of providing the measured angular rate to the application through an SPI digital interface.


The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.


The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the characteristics of the sensing element.


The L2G2IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

Key features
  • ±100 dps / ±200 dps full-scale range
  • Wide supply voltage range: 1.71 V to 3.6 V
  • Low-voltage compatible IOs
  • 3- and 4-wire SPI digital interface
  • Embedded temperature sensor
  • Embedded self-test
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Power-down and sleep modes for smart power saving
  • ECOPACK®, RoHS and “Green” compliant