Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

L4931CD50-TR

L4931CD50-TR

L4931CD33-TR

L4931CD33-TR

Active

L4931ABD33-TR

Very low drop voltage regulators with inhibit

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The L4931 is a very low drop regulator available in SO-8, DPAK and TO-92 packages and in a wide range of output voltages.The very low drop voltage (0.4 V) and the very low quiescent current make it particularly suitable for low noise, low power applications and especially in battery-powered...
Read More

Key features
  • Very low dropout voltage (0.4 V)
  • Very low quiescent current
  • Typ. 50 µA in OFF mode, 600 µA in ON mode
  • Output current up to 250 mA
  • Logic controlled electronic shutdown
  • Output voltages: 3.3; 3.5; 5;
  • Internal current and thermal limit
  • Only 2.2 µF for stability
  • Available in ± 1 % (AB) or 2 % (C) selection at 25 °C
  • Supply voltage rejection: 70 dB typ. for 5 V version
  • Temperature range: from -40 to 125 °C
In stock
Quantity $ per unit Savings
1-9$1.322%
10-24$0.9923%
25-99$0.8832%
100-249$0.7939%
250-499$0.7442%
500$0.7046%
Contact sales
$1.32
$1.29
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The L4931 is a very low drop regulator available in SO-8, DPAK and TO-92 packages and in a wide range of output voltages.The very low drop voltage (0.4 V) and the very low quiescent current make it particularly suitable for low noise, low power applications and especially in battery-powered...
Read More

Key features
  • Very low dropout voltage (0.4 V)
  • Very low quiescent current
  • Typ. 50 µA in OFF mode, 600 µA in ON mode
  • Output current up to 250 mA
  • Logic controlled electronic shutdown
  • Output voltages: 3.3; 3.5; 5;
  • Internal current and thermal limit
  • Only 2.2 µF for stability
  • Available in ± 1 % (AB) or 2 % (C) selection at 25 °C
  • Supply voltage rejection: 70 dB typ. for 5 V version
  • Temperature range: from -40 to 125 °C