🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Automotive Multifunction Very Low Drop Voltage Regulator
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-8 |
The L4949ED-E and L4949EP-E are monolithicintegrated 5V voltage regulators with a very lowdropout output and additional functions as power- on reset and input voltage sense. They aredesigned for supplying the microcomputercontrolled systems especially in automotive...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.12 | 0% |
10-24 | $0.85 | 24% |
25-99 | $0.78 | 30% |
100-249 | $0.69 | 38% |
250-499 | $0.65 | 42% |
500 | $0.62 | 45% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-8 |
The L4949ED-E and L4949EP-E are monolithicintegrated 5V voltage regulators with a very lowdropout output and additional functions as power- on reset and input voltage sense. They aredesigned for supplying the microcomputercontrolled systems especially in automotive...
Read More
|