🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
Automotive Multifunction Very Low Drop Voltage Regulator
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-20 |
The L4949ED-E and L4949EP-E are monolithicintegrated 5V voltage regulators with a very lowdropout output and additional functions as power- on reset and input voltage sense. They aredesigned for supplying the microcomputercontrolled systems especially in automotive...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.37 | 0% |
10-24 | $1.00 | 27% |
25-99 | $0.90 | 34% |
100-500 | $0.80 | 41% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-20 |
The L4949ED-E and L4949EP-E are monolithicintegrated 5V voltage regulators with a very lowdropout output and additional functions as power- on reset and input voltage sense. They aredesigned for supplying the microcomputercontrolled systems especially in automotive...
Read More
|