🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Continuous conduction mode (CCM) PFC controller with high voltage startup and power good
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SSOP 10 |
The L4986 is a peak current-mode PFC controller for boost converter with a proprietary multiplier “emulator” which in addition to the innovative THD optimizers guarantee very low Total Harmonic Distortion (THD) performance in all operating conditions. The device comes in a pin SO package and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.58 | 0% |
10-24 | $1.92 | 26% |
25-99 | $1.76 | 32% |
100-249 | $1.58 | 39% |
250-499 | $1.48 | 43% |
500 | $1.44 | 44% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SSOP 10 |
The L4986 is a peak current-mode PFC controller for boost converter with a proprietary multiplier “emulator” which in addition to the innovative THD optimizers guarantee very low Total Harmonic Distortion (THD) performance in all operating conditions. The device comes in a pin SO package and...
Read More
|