Active

L4989MD013TR

Automotive Low Power Voltage Regulator

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-20

The L4989M and L4989MD are monolithic integrated 5 V voltage regulators with a low drop voltage at currents up to 150 mA.The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40 V. The high precision of the...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Very low quiescent current with watchdog disabled
  • Precision output voltage (±3%)
  • Low drop voltage (180 mV typ at Io = 150 mA)
  • Reset circuit sensing the output voltage down to 1 V
  • Programmable reset delay with external capacitor
  • Watchdog disable input
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40°C to 150°C)
Out of Stock
Quantity $ per unit Savings
1-500$2.200%
Contact sales
$2.20
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-20

The L4989M and L4989MD are monolithic integrated 5 V voltage regulators with a low drop voltage at currents up to 150 mA.The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40 V. The high precision of the...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Very low quiescent current with watchdog disabled
  • Precision output voltage (±3%)
  • Low drop voltage (180 mV typ at Io = 150 mA)
  • Reset circuit sensing the output voltage down to 1 V
  • Programmable reset delay with external capacitor
  • Watchdog disable input
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40°C to 150°C)