🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive 5V Low Dropout Voltage Regulator
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOT-223 |
L5150BN is a low dropout linear 5 V regulator particularly suitable for automotive applications.High output voltage accuracy (±2%) is kept over wide temperature range line and load variation.Its sophisticated design allows to have extremely low quiescent current.The maximum input voltage is 40...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.96 | 0% |
10-24 | $0.69 | 28% |
25-99 | $0.61 | 36% |
100-249 | $0.55 | 43% |
250-499 | $0.51 | 47% |
500 | $0.49 | 49% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOT-223 |
L5150BN is a low dropout linear 5 V regulator particularly suitable for automotive applications.High output voltage accuracy (±2%) is kept over wide temperature range line and load variation.Its sophisticated design allows to have extremely low quiescent current.The maximum input voltage is 40...
Read More
|