🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive dual monolithic switching regulator with LDO and HSD
Operating Range | Automotive |
Supply Voltage Min Volt | 3.5 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 3.5 |
Operating Voltage Max Volt | 26.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
L5963 is a dual step-down switching regulator with internal power switches, high side driver and a low drop-out linear regulator that can operate as standby regulator or normal LDO.All the regulators can be connected directly to the vehicle battery. In addition to an adjustable voltage detector,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.77 | 14% |
10-99 | $4.36 | 21% |
100-249 | $3.70 | 33% |
250-499 | $3.55 | 36% |
500 | $3.25 | 41% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 3.5 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 3.5 |
Operating Voltage Max Volt | 26.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
L5963 is a dual step-down switching regulator with internal power switches, high side driver and a low drop-out linear regulator that can operate as standby regulator or normal LDO.All the regulators can be connected directly to the vehicle battery. In addition to an adjustable voltage detector,...
Read More
|