Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Up to 1 A step down switching regulator
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5970AD is a step down monolithic power switching regulator with a switch current limit of 1.5A so it is able to deliver more than 1A DC current to the load depending on the application conditions.The output voltage can be set from 1.235V to 35V.The device uses an internal P-Channel D-MOS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.28 | 2% |
| 10-24 | $1.69 | 24% |
| 25-99 | $1.54 | 31% |
| 100-249 | $1.34 | 40% |
| 250-499 | $1.26 | 43% |
| 500 | $1.22 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5970AD is a step down monolithic power switching regulator with a switch current limit of 1.5A so it is able to deliver more than 1A DC current to the load depending on the application conditions.The output voltage can be set from 1.235V to 35V.The device uses an internal P-Channel D-MOS...
Read More
|