Active
Free
Up to 1 A step down switching regulator
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5970D is a step down monolithic power switching regulator capable to deliver up to 1A at output voltages from 1.2V to 35V.The device uses an internal P-Channel D-MOS transistor (with a typical Rdson of 250mΩ) as switching element to minimize the size of the external components.An internal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.50 | 2% |
| 10-24 | $1.85 | 24% |
| 25-99 | $1.69 | 31% |
| 100-249 | $1.51 | 38% |
| 250-499 | $1.43 | 42% |
| 500 | $1.38 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5970D is a step down monolithic power switching regulator capable to deliver up to 1A at output voltages from 1.2V to 35V.The device uses an internal P-Channel D-MOS transistor (with a typical Rdson of 250mΩ) as switching element to minimize the size of the external components.An internal...
Read More
|